IESNA:LM-63-2002
[TEST]P1389678
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-14)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA6D-830-U-T4BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1200mA 6xLight Square PACKAGE 80CRI 3000K FIXTURE w/ TYPE IV ANGLED BACKLIGHT CONTROL
[LAMP] (84) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 2.68A 321.7W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]29053.3
TILT=NONE
84 -1 1 38 22 1 1 1.5000 1.0000 0.0000
1.000 1 321.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 69 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 40 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
188.6 243.6 510.8 1375.3 2664.1 3654.3 4298.7 4958.8 5791.8 6758.4 7764.3 9116.0 10538.4 11866.5 13171.0 14349.8 15159.3 15442.2 
15371.5 14797.8 14074.8 13045.3 12070.8 12290.9 13304.6 14491.3 15151.4 15230.0 15080.7 14892.1 13626.8 11725.1 7677.9 746.6 
204.3 102.2 70.7 0.0 
188.6 243.6 542.2 1359.5 2585.5 3662.1 4330.1 4927.4 5752.5 6687.7 7780.0 9037.4 10452.0 11905.8 13202.5 14365.6 15127.8 15410.8 
15324.3 14821.4 14051.2 13037.4 12149.4 12283.0 13312.5 14420.6 15143.6 15261.4 15096.4 14876.4 13729.0 11780.1 8015.8 
880.2 204.3 102.2 78.6 0.0 
188.6 243.6 495.1 1320.2 2451.9 3583.5 4220.1 4856.6 5658.2 6640.5 7709.3 8982.4 10263.4 11575.7 12676.0 13689.7 14514.9 14962.8 
15041.4 14711.3 14145.5 13556.1 13029.6 12841.0 13430.4 14522.7 15347.9 15701.5 15670.1 15536.5 14695.6 12951.0 10074.7 
2051.1 220.0 125.7 94.3 0.0 
188.6 235.8 440.1 1155.2 2255.4 3269.2 4157.2 4817.3 5524.6 6546.2 7599.3 8809.5 10114.0 11316.4 12353.7 13155.3 13862.6 14530.6 
15033.5 15159.3 14986.4 14734.9 14585.6 14601.3 14876.4 15646.5 16511.0 17139.6 17296.8 17281.1 16652.4 15261.4 12393.0 
4597.3 243.6 157.2 125.7 0.0 
188.6 227.9 385.1 872.3 1831.1 2884.1 3835.0 4636.6 5351.7 6216.2 7308.5 8479.5 9697.5 10915.6 12094.4 12966.7 13642.6 14169.1 
14656.3 14986.4 15292.9 15363.6 15426.5 15552.2 15827.3 16338.1 17061.1 17674.0 17870.5 17941.2 17422.6 15442.2 12448.1 
8062.9 361.5 204.3 157.2 0.0 
188.6 227.9 345.8 738.7 1571.7 2585.5 3607.1 4471.6 5178.8 6019.7 6986.3 8212.3 9469.6 10711.3 11897.9 12856.7 13485.4 13949.0 
14302.7 14609.2 14884.2 15135.7 15363.6 15630.8 16008.0 16487.4 17178.9 17799.8 18004.1 17988.4 17068.9 15017.8 12809.5 
9021.7 1076.6 227.9 180.7 0.0 
188.6 220.0 330.1 620.8 1320.2 2239.7 3245.6 4196.5 4982.4 5791.8 6695.5 7882.2 9037.4 10200.5 11418.6 12393.0 13171.0 13571.8 
13831.2 14121.9 14428.4 14727.1 15080.7 15481.5 15850.8 16385.2 17053.2 17681.9 17839.1 17619.0 16353.8 14569.9 12825.3 
9194.6 2129.7 267.2 204.3 0.0 
188.6 220.0 275.1 440.1 785.9 1493.1 2334.0 3190.6 4196.5 5092.4 5941.1 6782.0 7772.2 8856.7 9964.7 11104.2 12094.4 12762.4 13233.9 
13603.3 13964.8 14279.1 14617.0 14923.5 15222.1 15536.5 16078.7 16573.8 16503.1 16220.2 15096.4 13862.6 11819.4 9068.8 
5398.9 377.2 275.1 0.0 
188.6 212.2 235.8 298.6 440.1 699.4 1194.5 1846.8 2585.5 3434.2 4322.2 5249.6 6169.0 7049.2 7952.9 8888.1 9917.6 10813.5 11717.2 
12463.8 13100.3 13642.6 14161.2 14609.2 14994.2 15332.2 15465.8 15347.9 15057.1 14727.1 13736.9 12487.3 10239.8 7662.2 4943.1 
1461.7 337.9 0.0 
188.6 204.3 212.2 235.8 267.2 330.1 432.2 589.4 825.2 1210.2 1713.2 2294.7 2947.0 3591.4 4385.1 5163.1 6051.1 7025.6 8055.1 9171.0 10302.6 
11332.1 12220.2 12935.3 13595.4 14090.5 14381.3 14381.3 14019.8 13634.7 11638.6 7984.4 4086.5 1941.1 998.0 345.8 330.1 0.0 
188.6 196.5 196.5 196.5 204.3 204.3 212.2 227.9 251.5 282.9 322.2 377.2 432.2 503.0 597.3 723.0 872.3 1060.9 1320.2 1673.9 2161.1 2821.2 3795.7 
4982.4 6554.1 8165.1 9320.3 9508.9 8699.5 7740.7 5563.9 3835.0 2530.5 1367.4 471.5 86.4 23.6 0.0 
188.6 188.6 188.6 188.6 180.7 180.7 180.7 172.9 180.7 180.7 188.6 196.5 204.3 212.2 212.2 220.0 227.9 243.6 259.3 290.8 345.8 408.6 542.2 778.0 1210.2 
1980.4 3057.0 3787.9 3379.2 2837.0 1469.6 715.1 314.3 110.0 55.0 31.4 15.7 0.0 
188.6 188.6 180.7 172.9 165.0 157.2 149.3 149.3 141.5 141.5 141.5 141.5 133.6 133.6 125.7 117.9 110.0 94.3 94.3 86.4 86.4 86.4 86.4 78.6 70.7 78.6 
86.4 94.3 94.3 78.6 47.2 39.3 23.6 23.6 15.7 15.7 15.7 0.0 
188.6 180.7 165.0 149.3 141.5 125.7 117.9 110.0 102.2 94.3 86.4 78.6 62.9 55.0 47.2 31.4 23.6 23.6 15.7 15.7 15.7 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 7.9 0.0 7.9 7.9 
7.9 7.9 15.7 15.7 0.0 
188.6 165.0 149.3 133.6 125.7 110.0 102.2 86.4 70.7 62.9 47.2 39.3 31.4 23.6 15.7 7.9 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 
7.9 15.7 0.0 
188.6 165.0 141.5 125.7 110.0 94.3 78.6 62.9 39.3 31.4 23.6 15.7 15.7 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 
15.7 0.0 
188.6 157.2 133.6 110.0 94.3 78.6 55.0 39.3 23.6 15.7 15.7 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 
7.9 0.0 
188.6 149.3 125.7 110.0 86.4 62.9 47.2 31.4 15.7 15.7 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 7.9 
0.0 
188.6 149.3 125.7 102.2 86.4 55.0 39.3 23.6 15.7 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 7.9 7.9 7.9 
0.0 
188.6 157.2 125.7 102.2 86.4 55.0 39.3 23.6 15.7 7.9 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
188.6 157.2 125.7 102.2 86.4 55.0 39.3 31.4 23.6 15.7 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
188.6 157.2 125.7 102.2 86.4 62.9 47.2 31.4 23.6 15.7 7.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
